SLASFC6A August 2024 – August 2025 TAS2120
PRODUCTION DATA
The TAS2120 is a mono digital input Class-D amplifier optimized for delivering the highest efficiency across all powers for longer battery life operation. It comes with a small solution size for board space-constrained applications. It integrates Class-H Boost with 33mV step size resolution for class-H control, battery/temperature sensors for system-level protection features.