SLASFC6A August 2024 – August 2025 TAS2120
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VBAT | Battery Supply | 2.5 | 3.6 | 5.5 | V |
| VBAT | Battery Supply (2S Mode of operation) | 3 | 3.6 | 5.5 | V |
| VBAT_SNS | Battery Sense pin voltage | 2.5 | 10 | V | |
| VBAT2S | 2S Battery Voltage (connected to SW pin through inductor in 2S Mode of operation) | 4.7 | 7.2 | 10 | V |
| VPVDD | Amplifier Supply | VBAT | 12 | 15 | V |
| VVDD | Supply Voltage | 1.65 | 1.8 | 1.95 | V |
| VIOVDD | IO Supply Voltage 1.8V | 1.62 | 1.8 | 1.98 | V |
| VIOVDD | IO Supply Voltage 3.3V | 3.0 | 3.3 | 3.6 | V |
| RSPK | Speaker resistance | 3.2 | 8 | 38.4 | Ω |
| LSPK | Speaker inductance | 5 | 33 | 100 | µH |
| TA | Ambient temperature | –40 | 85 | °C | |
| TJ | Junction temperature | –40 | 150 | °C | |