SBASA91A December 2020 – June 2021 TLV320ADC3120
PRODUCTION DATA
| FEATURE | PCM1821 | PCM1820 | TLV320ADC3120 | TLV320ADC5120 | TLV320ADC6120 |
|---|---|---|---|---|---|
| Control interface | Pin control | I2C | |||
| Digital audio serial interface | TDM or I2S | TDM or I2S or left-justified (LJ) | |||
| Audio analog channel | 2 | 2 | 2 | 2 | 2 |
| Digital microphone channel | Not available (N/A) | Not available (N/A) | 4 | 4 | 4 |
| Programmable MICBIAS voltage | Not available (N/A) | Not available (N/A) | Yes | Yes | Yes |
| Dynamic range (DRE disabled) | 106 dB | 113 dB | 106 dB | 108 dB | 113 dB |
| Dynamic range (DRE enabled) | Not available (N/A) | 123 dB | Not available (N/A) | 120 dB | 123 dB |
| ADC SNR with DRE | Not available (N/A) | 123 dB | Not available (N/A) | 120 dB | 123 dB |
| Input impedance | 10 kΩ | 2.5 kΩ | 2.5 kΩ, 10 kΩ, 20 kΩ | ||
| Compatibility | Pin-to-pin, package, drop-in replacements of each other | Pin-to-pin, package, and control registers compatible; drop-in replacements of each other | |||
| Package | WQFN (RTE), 20-pin, 3.00 mm × 3.00 mm (0.5-mm pitch) | ||||