SBOS527G December   2010  – September 2025 TMP411-Q1 , TMP411D-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics (TMP411-Q1)
    6. 6.6  Electrical Characteristics (TMP411D-Q1)
    7. 6.7  Timing Characteristics
    8. 6.8  Timing Diagrams
    9. 6.9  Typical Characteristics (TMP411-Q1)
    10. 6.10 Typical Characteristics (TMP411D-Q1)
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Series Resistance Cancellation
      2. 7.3.2 Differential Input Capacitance
      3. 7.3.3 Temperature Measurement Data
      4. 7.3.4 THERM (PIN 4) and ALERT/ THERM2 (PIN 6)
      5. 7.3.5 Sensor Fault
      6. 7.3.6 Undervoltage Lockout (TMP411-Q1 Only)
      7. 7.3.7 Filtering
    4. 7.4 Device Functional Modes
      1. 7.4.1 Shutdown Mode (SD)
      2. 7.4.2 One-Shot Conversion
    5. 7.5 Programming
      1. 7.5.1  Serial Interface
      2. 7.5.2  Bus Overview
      3. 7.5.3  Timing Diagrams
      4. 7.5.4  Serial Bus Address
      5. 7.5.5  Read/Write Operations
      6. 7.5.6  Time-Out Function
      7. 7.5.7  High-Speed Mode
      8. 7.5.8  General-Call Reset
      9. 7.5.9  Software Reset
      10. 7.5.10 SMBUS Alert Function
  9. Register Map
    1. 8.1  Register Information
    2. 8.2  Pointer Register
    3. 8.3  Temperature Registers
    4. 8.4  Limit Registers
    5. 8.5  Status Register
    6. 8.6  Configuration Register
    7. 8.7  Resolution Register
    8. 8.8  Conversion Rate Register
    9. 8.9  N-factor Correction Register
    10. 8.10 Minimum and Maximum Registers
    11. 8.11 Consecutive Alert Register
    12. 8.12 THERM Hysteresis Register
    13. 8.13 Identification Registers
  10. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

THERM (PIN 4) and ALERT/ THERM2 (PIN 6)

The TMP411-Q1 and TMP411D-Q1 devices have two pins dedicated to alarm functions, the THERM and ALERT/ THERM2 pins. Both pins are open-drain outputs that each require a pullup resistor to V+. These pins can be wire-ORed together with other alarm pins for system monitoring of multiple sensors. The THERM pin provides a thermal interrupt that cannot be software-disabled. The ALERT pin is intended for use as an earlier warning interrupt, and can be software disabled, or masked. The ALERT/ THERM2 pin can also be configured for use as a THERM2 pin, which is a second THERM pin (Configuration Register: AL/TH bit = 1). The default setting configures pin 6 to function as the ALERT pin (AL/TH = 0).

The THERM pin asserts low when either the measured local or remote temperature is outside of the temperature range programmed in the corresponding Local or Remote THERM Limit Register. The THERM temperature limit range can be programmed with a wider range than that of the limit registers, which allows the ALERT pin to provide an earlier warning than the THERM pin. The THERM alarm resets automatically when the measured temperature falls within the THERM temperature limit range minus the hysteresis value stored in the THERM Hysteresis Register. The permitted hysteresis values are shown in Table 8-8. The default hysteresis is 10°C. When the ALERT/ THERM2 pin is configured as a second thermal alarm (Configuration Register: bit 7 = 0, bit 5 = 1), the pin functions the same as the THERM pin, but uses the temperatures stored in the Local/Remote Temperature High/Low Limit Registers to set the comparison range.

When ALERT/ THERM2 (pin 6) is configured as ALERT pin (Configuration Register: bit 7 = 0, bit 5 = 0), the pin asserts low when either the measured local or remote temperature violates the range limit set by the corresponding Local/Remote Temperature High/Low Limit Registers. This alert function can be configured to assert only if the range is violated a specified number of consecutive times (1, 2, 3, or 4). The consecutive violation limit is set in the Consecutive Alert Register. False alerts that occur as a result of environmental noise can be prevented by requiring consecutive faults. The ALERT pin also asserts low if the remote temperature sensor is open-circuit. When the MASK function is enabled (Configuration Register: bit 7 = 1), the ALERT pin is disabled (that is, masked). The ALERT pin resets when the controller reads the device address, as long as the condition that caused the alert no longer persists, and the Status Register is reset.