SBOS527G December 2010 – September 2025 TMP411-Q1 , TMP411D-Q1
PRODUCTION DATA
| FEATURE | TMP411-Q1 | TMP411D-Q1(2) (4) | TMP421-Q1 | TMP451-Q1(1)(4) |
|---|---|---|---|---|
| VDD (V) | 2.7 to 5.5 | 1.62 to 5.5 | 2.7 to 5.5 | 1.7 to 3.6 |
| Local Temperature Accuracy (°C) | ||||
| –40°C (max) | ±2.5(2) | ±1 | ±2.5(2) | ±2 |
| -25°C (max) | ±2.5(2) | ±0.8 | ±2.5(2) | ±2 |
| -10°C (max) | ±2.5(2) | ±0.8 | ±2.5(2) | ±2 |
| 0°C (max) | ±2.5(2) | ±0.8 | ±2.5(2) | ±1 |
| 15°C (max) | ±1(1) | ±0.8 | ±1.5(1) | ±1 |
| 70°C (max) | ±1(1) | ±0.8 | ±1.5(1) | ±1 |
| 85°C (max) | ±1(1) | ±0.8 | ±1.5(1) | ±2 |
| 100°C (max) | ±2.5(2) | ±1 | ±2.5(2) | ±2 |
| 125°C (max) | ±2.5(2) | ±1 | ±2.5(2) | ±2 |
| Remote Temperature Accuracy (°C) | ||||
| –40°C (max) | ±3(1)(3) | ±1 | ±3(1)(3) | ±2 |
| -25°C (max) | ±3(1)(3) | ±0.8 | ±3(1)(3) | ±2 |
| -10°C (max) | ±3(1)(3) | ±0.8 | ±3(1)(3) | ±2 |
| 0°C (max) | ±3(1)(3) | ±0.8 | ±3(1)(3) | ±1 |
| 15°C (max) | ±1(1)(3) | ±0.8 | ±1(1)(3) | ±1 |
| 70°C (max) | ±1(1)(3) | ±0.8 | ±1(1)(3) | ±1 |
| 75°C (max) | ±1(1)(3) | ±0.8 | ±1(1)(3) | ±2 |
| 85°C (max) | ±3(1)(3) | ±0.8 | ±1(1)(3) | ±2 |
| 100°C (max) | ±3(1)(3) | ±1 | ±3(1)(3) | ±2 |
| 105°C (max) | ±5(1)(3) | ±1 | ±5(2),(3) | ±4 |
| 125°C (max) | ±5(1)(3) | ±1.25 | ±5(2)(3) | ±4 |
| Digital Input/Output | ||||
| Resolution (Bit) (Local and Remote) |
L = 9 to 12 R = 12 |
L = 9 to 12 R = 12 |
L = 12 R = 12 |
L = 12 R = 12 |
| VIH/VIL | 2.1 / 0.8 | 2.1 / 0.8 and 70% / 30% VDD |
2.1 / 0.8 | 1.4 / 0.45 |
| Current Consumption and Conversion Time (Typ: VDD=3.3V and 25°C) | ||||
| TConv (ms) (per channel) |
115÷2 | 17.7 | 115 | 31÷2 |
| IAVG at 0.0625Hz (μA) | 28 | 1.5 | 32 | 27 |
| ISB (μA) | 7.5 | 1 | — | — |
| ISD (μA) | 3 | 0.6 | 3 | 3 |
| Features: RSeriesCancellation, N-Factor Correction, Diode Fault Detection | ||||
| I2C Addresses | 4 orderables | 4 orderables | 9 (A1/A0 pins) | 3 orderables |
| Packaging Dimension | ||||
| Dimensions [mm × mm × mm] |
VSSOP (8-pin) 3 × 4.9 × 1.1 |
SOT-23 (8-pin) 2.9 × 2.8 × 1.1 |
SOT-23 (8-pin) 2.9 × 2.8 × 1.1 |
WSON (8-pin) 2 × 2 × 0.8 WSON (WF) (8-pin) 2.5 × 2 × 0.8 |
| FIELD DESCRIPTION | FIELD DETAIL |
|---|---|
| Sensor Family | TMP: Temperature Sensors |
| Device Name | 411 or 411D |
| I2C Address |
|
|
Automotive qualified |
Applies to only automotive-qualified devices |
| TI Package Designator | TMP411-Q1:
|
TMP411D-Q1:
|
|
| T and R Packing Size | Large T and R, SPQ (TMP411-Q1) = 2,500 units and SPQ (TMP411D-Q1) = 3,000 units |
| Automotive grade-1 qualified | AEC-Q100 Qualified for automotive applications |
| PRODUCT | OUT |
|---|---|
| TMP411xQyyyRQ1 | x indicates that the device has A, B, C, or D variant. These devices can ship with the legacy chip (CSO: DM5) or the new chip (CSO: RFB). The reel packaging label provides date code information to distinguish which chip is being used. Device performance for new and legacy chips is denoted throughout the document. yyy indicates that the package type of the device is DGK (VSSOP 8-pin). |
| TMP411DxQyyyRQ1 | x indicates that the device has A, B, C, or D variant. TMP411D-Q1 has only CSO: RFB. yyy indicates that the package type of the device is DDF (SOT23 8-pin). |