SBOS527G December 2010 – September 2025 TMP411-Q1 , TMP411D-Q1
PRODUCTION DATA
The RES1 and RES0 bits (resolution bits 1 and 0) of the Resolution Register set the resolution of the local temperature measurement channel. Remote temperature measurement channel resolution is not affected. Changing the local channel resolution also affects the conversion time and rate of the TMP411-Q1 only. The Resolution Register is set by writing to pointer address 1Ah and is read from pointer address 1Ah. Table 8-4 shows the resolution bits for the Resolution Register.
| RESOLUTION REGISTER (Read = 1Ah, Write = 1Ah, POR = 1Ch) | ||||
|---|---|---|---|---|
| RES1 | RES0 | RESOLUTION | CONVERSION TIME (TYPICAL) TMP411-Q1 (Legacy chip) | CONVERSION TIME (TYPICAL) TMP411-Q1 (New chip) TMP411D-Q1 |
| 0 | 0 | 9 bits (0.5°C) | 12.5ms | 17.7ms |
| 0 | 1 | 10 bits (0.25°C) | 25ms | 17.7ms |
| 1 | 0 | 11 bits (0.125°C) | 50ms | 17.7ms |
| 1 | 1 | 12 bits (0.0625°C) | 100ms | 17.7ms |
Bits 2 through 4 of the Resolution Register must always be set to 1. Bits 5 through 7 of the Resolution Register must always be set to 0. The power-on-reset value of this register is 1Ch.