SLVSDF3F MARCH 2017 – JANUARY 2019 TPSM846C23
PRODUCTION DATA.
The OT_FAULT_RESPONSE command instructs the device on what action to take in response to an OT_FAULT_LIMIT. The device also:
When the overtemperature fault is tripped, the fault flag is latched until the internal sensed temperature decreases 20°C from the OT_FAULT_LIMIT.
The contents of this register can be stored to nonvolatile memory using the STORE_DEFAULT_ALL command.
The default response to an over temperature fault is to ignore. Fixed Bandgap Detected Overtemperature faults are never ignored. The Bandgap OT faults always respond in a shutdown and attempted restart once the part cools.
COMMAND | OT_FAULT_RESPONSE | |||||||
---|---|---|---|---|---|---|---|---|
Format | Unsigned binary | |||||||
Bit Position | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Access | r/wE | r | r/wE | r/w | r/w | r | r | r |
Function | RSP[1] | 0 | RS[2] | RS[1] | RS[0] | TD[2] | TD[1] | TD[0] |
Default Value | 0 | 0 | 1 | 1 | 1 | 1 | 1 | 1 |