SNAA377 December 2025 LMK05318 , LMK05318B , LMK5B12204 , LMK5B12212 , LMK5B33216 , LMK5B33414 , LMK5C22212A , LMK5C23208A , LMK5C33216 , LMK5C33216A , LMK5C33414A
LP-HCSL is similar to HCSL through the same swing (750mV) and common-mode (350mV) specifications. LP-HCSL is different from HCSL through the type of driver architecture used. LP-HCSL uses a push-pull voltage driver instead of a current-mode. As a result, external termination is not required for LP-HCSL signals and the outputs must drive into capacitve loads. LP-HCSL signals also use newer technology newer technology which have low power consumption (about 4mA).
General guidelines:
| ZO (SINGLE-ENDED) [Ω] | ZO (DIFFERENTIAL) [Ω] | RO [Ω] | RS [Ω] |
|---|---|---|---|
| 50 | 100 | 17 | 33 |
| 42.5 | 85 | 15.5 | 27 |
Example termination:
Follow the same guidelines as interfacing with DC-coupled LP-HCSL to LP-HCSL receivers.