SNAA377 December   2025 LMK05318 , LMK05318B , LMK5B12204 , LMK5B12212 , LMK5B33216 , LMK5B33414 , LMK5C22212A , LMK5C23208A , LMK5C33216 , LMK5C33216A , LMK5C33414A

 

  1.   1
  2.   Trademarks
  3.   Abstract
  4. 1Introduction
  5. 2General Termination Guidelines
    1. 2.1 Identify the Driver and Receiver Requirements
    2. 2.2 Determine the Coupling Type
      1. 2.2.1 DC-Coupled Signal
      2. 2.2.2 AC-Coupled Signal
  6. 3Differential
    1. 3.1 Setting the Common-Mode Voltage (Thevenin Termination)
    2. 3.2 LVPECL
      1. 3.2.1 DC-Coupled LVPECL
      2. 3.2.2 AC-Coupled LVPECL
    3. 3.3 LVDS
      1. 3.3.1 DC-Coupled LVDS
      2. 3.3.2 AC-Coupled LVDS
    4. 3.4 HSDS
      1. 3.4.1 DC-Coupled HSDS
      2. 3.4.2 AC-Coupled HSDS
    5. 3.5 HCSL
      1. 3.5.1 DC-Coupled HCSL
      2. 3.5.2 AC-Coupled HCSL
    6. 3.6 LP-HCSL
      1. 3.6.1 DC-Coupled LP-HCSL
      2. 3.6.2 AC-Coupled LP-HCSL
  7. 4Single-Ended
    1. 4.1 LVCMOS
      1. 4.1.1 DC-Coupled LVCMOS (Series Termination)
      2. 4.1.2 AC-Coupled LVCMOS (Series Termination)
    2. 4.2 Differential P or N
      1. 4.2.1 DC-Coupled Differential P or N
  8. 5Summary
  9. 6References

DC-Coupled HSDS

HSDS is similar to LVDS except the HSDS signal has a larger voltage swing. For certain drivers, termination is not required to get a proper output clock but signal integrity can be distorted without proper termination. Some clock receivers which follow this termination scheme are the LMK5B family (such as LMK5B33216) and LMKCA family (such as LMK5C33216A). The LMK5B and LMK5CA families have register-configurable VOD and VCM settings.

General Guidelines

  • Terminate the HSDS driver with a differential resistor (typically 100Ω) across the output P and N signals.
  • Place the differential resistor on the receiver side as close to the input pins as possible.

Example Termination

 DC-Coupled HSDS to Generic
                    Receiver Figure 3-19 DC-Coupled HSDS to Generic Receiver