SNAA421 November 2025 LMK05318B , LMK5B12204 , LMK5B33216 , LMK5B33414 , LMK5C33216A , LMK5C33414A
Once the DPLL is frequency locked, the DPLL reports phase lock when the phase error between the VCO output and DPLL input is
Once the DPLL is frequency locked, the DPLL attempts to phase lock at a rate defined by the DPLL loop bandwidth until phase error is reached between the VCO output and DPLL input. While the phase error drifts, there is also a minor frequency error, but the frequency error is not significant enough to cause the DPLL frequency to unlock.
If the DPLL is phase locked and the device performs as expected, then the network synchronizer has been debugged. Otherwise, see Check Status of DPLL Phase Lock and Debug DPLL Phase Lock.