SNAA421 November 2025 LMK05318B , LMK5B12204 , LMK5B33216 , LMK5B33414 , LMK5C33216A , LMK5C33414A
The APLL reference can be sourced externally from an XO input or internally from a cascaded source. For externally-sourced APLL references, the LMK device has an XO input detector that checks the validity of the XO input signal. The detector reports the validity of the signal through the "loss of frequency detection XO" bit. Refer to Table 2-13 for the bit definition. Table 2-2 shows the XO input frequency range and status registers for the LMK device families. For internally-sourced APLL references, use the APLL lock detector described in Is the APLL Locked? to check the validity of the cascaded source. The cascaded source is considered valid when the upstream APLL is locked.
| BIT STATE | MEANING | DESCRIPTION |
|---|---|---|
| 0 | Desired result | The LMK device detects an XO input that is within the data sheet frequency range (with some applied margin). |
| 1 | Undesired result | The LMK device detects an XO input that is outside the data sheet frequency range (with some applied margin). |
| DEVICE FAMILY | XO FREQUENCY RANGE [MHz] | TICS PRO FIELD NAME | LOSS OF FREQUENCY DETECTION XO REGISTER |
|---|---|---|---|
| LMK05318B, LMK05318 | 10 to 100 | LOS_FDET_XO | R13[4] |
| LMK5C | 10 to 100 | LOS_FDET_XO | R33[0] |
| LMK5B, LMK5CA | 10 to 156.25 | LOS_FDET_XO | R33[0] |