SNAA421 November 2025 LMK05318B , LMK5B12204 , LMK5B33216 , LMK5B33414 , LMK5C33216A , LMK5C33414A
The LMK device has an APLLx lock detector that can determine the APLLx lock state through the "loss of lock APLLx" bit. The APLLx lock detector determines the lock state by a voltage threshold. This means the APLL lock status bit, as described in Table 2-13, can be cleared even though the APLL is not frequency locked. Refer toTable 2-23 for the loss of lock APLL status registers in the LMK device families.
| BIT STATE | MEANING | DESCRIPTION |
|---|---|---|
| 0 | Desired result | The APLLx tuning voltage is within the internally defined tuning voltage threshold. |
| 1 | Undesired result | The APLLx tuning voltage is outside the internally defined tuning voltage threshold. |
| DEVICE FAMILY | TICS PRO FIELD NAME | LOSS OF LOCK APLL REGISTER |
||
|---|---|---|---|---|
| BAW APLL(1) | APLL2 | APLL1 | ||
| LMK05318B, LMK05318 | LOL_PLLx | N/A | R13[3] | N/A |
| LMK5B, LMK5CA, LMK5C | LOL_PLLx | N/A | R33[2] | R33[3](2) |
For APLLs that have a BAW VCO (VCBO), use the BAW frequency lock detector to check the APLL lock status. The BAW frequency lock detector determines APLL lock by a user-programmed frequency threshold (relative to the XO input frequency). Therefore, the BAW lock detector is more precise than the voltage-based APLL lock detector. Note that the BAW detector can report unlock when the DPLL is locked if the frequency error between the DPLL reference and APLL reference exceeds the BAW lock threshold. Refer to Table 2-22 for the status bit definition of the BAW detector and Table 2-12 for the registers to configure.
| BIT STATE | MEANING | DESCRIPTION |
|---|---|---|
| 0 | Undesired result | The BAW APLL reports frequency lock if the frequency error between the VCBO output and the XO input is within the BAW Frequency Lock Detect lock threshold. |
| 1 | Desired result | The BAW APLL reports unlock while the frequency error exceeds the lock threshold and becomes unlocked when the frequency error exceeds the unlock threshold. |
| DEVICE FAMILY | TICS PRO FIELD NAME | BAW LOCK
STATUS REGISTER |
BAW LOCK
ENABLE REGISTER |
BAW LOCK - LOCK THRESHOLD REGISTER(1) |
BAW LOCK - UNLOCK THRESHOLD REGISTER(1) |
|---|---|---|---|---|---|
| LMK05318B, LMK05318 | BAW_LOCK | R80[7] | R79[4] = 1 | R80[6:0] to R81[7:0], R82 to R85, R86 to R89 |
R90 to R91, R92 to R95, R96 to R99 |
| LMK5B, LMK5CA, LMK5C | LOFL_DPLL3 (APLL DLD) | R36[6] | R22[5] = 1
, R561[7] = 1(2), R528[7] = 1 |
R540 to R543, R528[6:0] to R529 |
R530 to R531 |