SNAA421 November 2025 LMK05318B , LMK5B12204 , LMK5B33216 , LMK5B33414 , LMK5C33216A , LMK5C33414A
As the need for more features increases, so does the complexity of the device which can cause debug uncertainty. However, debugging clocking devices can be made easy once there is a better understanding of the cause. In general, the recommended debug flow is to sequentially check: the power supply, register configuration, APLL reference clock, and DPLL reference clock. See this debug guide next time the APLL or DPLL is unlocked.