SPRACN9F May 2023 – August 2024 AM67 , AM67A , AM68 , AM68A , AM69 , AM69A , DRA821U , DRA821U-Q1 , DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4AEN-Q1 , TDA4AH-Q1 , TDA4AL-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VE-Q1 , TDA4VEN-Q1 , TDA4VH-Q1 , TDA4VL-Q1 , TDA4VM , TDA4VM-Q1 , TDA4VP-Q1 , TDA4VPE-Q1
Routing rules are applied to signals in groups called net classes. Each net class contains signals with the same routing requirements. This simplifies the implementation and compliance of these routes. Table 2-4 lists the clock net classes for the LPDDR4 interface. Table 2-5 lists the signal net classes, and associated clock net classes, for signals in the LPDDR4 interface. These net classes are then linked to the termination and routing rules that follow.
| Clock Net Class | Processor Pin Names |
|---|---|
| CK | DDR0_CKP / DDR0_CKN |
| DQS0 | DDR0_DQS0P / DDR0_DQS0N |
| DQS1 | DDR0_DQS1P / DDR0_DQS1N |
| DQS2 | DDR0_DQS2P / DDR0_DQS2N |
| DQS3 | DDR0_DQS3P / DDR0_DQS3N |
| Signal Net Class | Associated Clock Net Class | Processor Pin Names |
|---|---|---|
| CMD_ADDR | CK | DDR0_CA[5:0] |
|
CTRL |
CK |
DDR0_CS[1:0]_0, DDR0_CS[1:0]_1, DDR0_CKE0, DDR0_CKE1 |
| BYTE0 | DQS0 | DDR0_DQ[7:0], DDR0_DM0 |
| BYTE1 | DQS1 | DDR0_DQ[15:8], DDR0_DM1 |
| BYTE2 | DQS2 | DDR0_DQ[23:16], DDR0_DM2 |
| BYTE3 | DQS3 | DDR0_DQ[31:24], DDR0_DM3 |