SPRUIY2A November 2024 – March 2025 F29H850DM , F29H850TU , F29H859TU-Q1 , F29P329SM-Q1 , F29P589DM-Q1 , F29P589DU-Q1
The NMIn input to the CPU is typically generated from an Error Signaling Module (ESM) unit located outside the CPU. Such a unit allows for aggregation and prioritization of system faults. Even fault conditions that occur internal to the CPU propagates the fault information to a common device level aggregator unit, which then generates an NMI back to the CPU.
The NMIn input latches inside the CPU, and is handled with higher priority than all other interrupt types (except Reset events).