SPRUIY2A November 2024 – March 2025 F29H850TU , F29H859TU-Q1
| Bit | Bitfield | Reset Value | Description |
|---|---|---|---|
| 0 | D.Z | 0h | Dx Register Operation Flags: These flags are
set on fixed-point operations involving the Dx registers. Tested
conditions: D.EQ Equal To Zero D.NEQ Not Equal To Zero D.GT Greater Than Zero D.GEQ Greater Than Or Equal To Zero D.LT Less Than Zero D.LEQ Less Than Or Equal To Zero D.HI Higher D.HIS Higher Or Same D.LO Lower D.LOS Lower Or Same D.EQANDNZ Equal AND Not Zero (useful for character string searches) D.NEQORZ Not Equal OR Zero (useful for character string searches) D.OV Integer Overflow D.OVNEG Integer Overflow Negative |
| 1 | D.N | 0h | |
| 2 | D.C | 0h | |
| 3 | D.ZV | 0h | |
| 4 | D.OV(1)(2)(3) | 0h | |
| 5 | D.OVNEG(1)(2)(3) | 0h | |
| 6-7 | RESERVED | 0h | |
| 8 | M.ZF | 0h | |
| 9 | M.NF | ||
| 10 | M.LUF(1)(2) | 0h | |
| 11 | M.LVF(1)(2) | ||
| 12 | TDM0 | 0h | |
| 13 | TDM1 | ||
| 14 | TDM2 | 0h | |
| 15 | TDM3 | ||
| 16 | RNDF32 | 0h | |
| 17 | RNDF64 | ||
| 18 | IDIV.Z | 0h | |
| 19 | IDIV.N | ||
| 20 | IDIV.TF | 0h | |
| 21 | FDIV.TF | ||
| 22 | FDIV.N | 0h | |
| 23 | TMU.TF | ||
| 24-31 | RESERVED | 0h | RESERVED |