SPRUIY2A November 2024 – March 2025 F29H850DM , F29H850TU , F29H859TU-Q1 , F29P329SM-Q1 , F29P589DU-Q1
Each C29x CPU-based system has an ERAD (Embedded Real-time analysis and Diagnostics) module that aids with debug and system analysis capabilities. These capabilities can be used either with the debugger connected or as part of real-time application too. The two main components are the Enhanced bus comparator block (EBC) and the System event counter block (SEC), with an optional PC trace module. The number of instances of the EBC and SEC are device dependent.