SPRUIY2A November   2024  â€“ March 2025 F29H850TU , F29H859TU-Q1

 

  1.   1
  2.   Read This First
    1.     About This Manual
    2.     Related Documentation from Texas Instruments
    3.     Glossary
    4.     Support Resources
    5.     Trademarks
  3. 1Architecture Overview
    1. 1.1 Introduction to the CPU
    2. 1.2 Data Type
    3. 1.3 C29x CPU System Architecture
      1. 1.3.1 Emulation Logic
      2. 1.3.2 CPU Interface Buses
    4. 1.4 Memory Map
  4. 2Central Processing Unit (CPU)
    1. 2.1 C29x CPU Architecture
      1. 2.1.1 Features
      2. 2.1.2 Block Diagram
    2. 2.2 CPU Registers
      1. 2.2.1 Addressing Registers (Ax/XAx)
      2. 2.2.2 Fixed-Point Registers (Dx/XDx)
      3. 2.2.3 Floating-Point Register (Mx/XMx)
      4. 2.2.4 Program Counter (PC)
      5. 2.2.5 Return Program Counter (RPC)
      6. 2.2.6 Status Registers
        1. 2.2.6.1 Interrupt Status Register (ISTS)
        2. 2.2.6.2 Decode Phase Status Register (DSTS)
        3. 2.2.6.3 Execute Phase Status Register (ESTS)
    3. 2.3 Instruction Packing
      1. 2.3.1 Standalone Instructions and Restrictions
      2. 2.3.2 Instruction Timeout
    4. 2.4 Stacks
      1. 2.4.1 Software Stack
      2. 2.4.2 Protected Call Stack
      3. 2.4.3 Real Time Interrupt / NMI Stack
  5. 3Interrupts
    1. 3.1 CPU Interrupts Architecture Block Diagram
    2. 3.2 RESET, NMI, RTINT, and INT
      1. 3.2.1 RESET (CPU reset)
        1. 3.2.1.1 Required Instructions (RESET)
      2. 3.2.2 NMI (Non-Maskable Interrupt)
        1. 3.2.2.1 Blocking and Masking (NMI)
        2. 3.2.2.2 Signal Propagation (NMI)
        3. 3.2.2.3 Stack (NMI)
        4. 3.2.2.4 Required Instructions (NMI)
      3. 3.2.3 RTINT (Real-Time Interrupt)
        1. 3.2.3.1 Blocking and Masking (RTINT)
        2. 3.2.3.2 Signal Propagation (RTINT)
        3. 3.2.3.3 Stack (RTINT)
        4. 3.2.3.4 Required Instructions (RTINT)
      4. 3.2.4 INT (Low-Priority Interrupt)
        1. 3.2.4.1 Blocking and Masking (INT)
        2. 3.2.4.2 Signal Propagation (INT)
        3. 3.2.4.3 Stack (INT)
    3. 3.3 Conditions Blocking Interrupts
      1. 3.3.1 ATOMIC Counter
    4. 3.4 CPU Interrupt Control Registers
      1. 3.4.1 Interrupt Status Register (ISTS)
      2. 3.4.2 Decode Phase Status Register (DSTS)
      3. 3.4.3 Interrupt-Related Stack Registers
    5. 3.5 Interrupt Nesting
      1. 3.5.1 Interrupt Nesting Example Diagram
    6. 3.6 Security
      1. 3.6.1 Overview
      2. 3.6.2 LINK
      3. 3.6.3 STACK
      4. 3.6.4 ZONE
  6. 4Addressing Modes
    1. 4.1 Addressing Modes Overview
      1. 4.1.1 Documentation and Implementation
      2. 4.1.2 List of Addressing Mode Types
        1. 4.1.2.1 Additional Types of Addressing
      3. 4.1.3 Addressing Modes Summarized
    2. 4.2 Addressing Mode Fields
      1. 4.2.1 ADDR1 Field
      2. 4.2.2 ADDR2 Field
      3. 4.2.3 ADDR3 Field
      4. 4.2.4 DIRM Field
      5. 4.2.5 Additional Fields
    3. 4.3 Alignment and Pipeline Considerations
      1. 4.3.1 Alignment
      2. 4.3.2 Pipeline Considerations
    4. 4.4 Types of Addressing Modes
      1. 4.4.1 Direct Addressing
      2. 4.4.2 Pointer Addressing
        1. 4.4.2.1 Pointer Addressing with #Immediate Offset
        2. 4.4.2.2 Pointer Addressing with Pointer Offset
        3. 4.4.2.3 Pointer Addressing with #Immediate Increment/Decrement
        4. 4.4.2.4 Pointer Addressing with Pointer Increment/Decrement
      3. 4.4.3 Stack Addressing
        1. 4.4.3.1 Allocating and De-allocating Stack Space
      4. 4.4.4 Circular Addressing Instruction
      5. 4.4.5 Bit Reversed Addressing Instruction
  7. 5Safety and Security Unit (SSU)
    1. 5.1 SSU Overview
    2. 5.2 Links and Task Isolation
    3. 5.3 Sharing Data Outside Task Isolation Boundary
    4. 5.4 Protected Call and Return
  8. 6Emulation
    1. 6.1 Overview of Emulation Features
    2. 6.2 Debug Terminology
    3. 6.3 Debug Interface
    4. 6.4 Execution Control Mode
    5. 6.5 Breakpoints, Watchpoints, and Counters
      1. 6.5.1 Software Breakpoint
      2. 6.5.2 Hardware Debugging Resources
        1. 6.5.2.1 Hardware Breakpoint
        2. 6.5.2.2 Hardware Watchpoint
        3. 6.5.2.3 Benchmark Counters
      3. 6.5.3 PC Trace
  9. 7Revision History

Introduction to the CPU

The C29x CPU is a VLIW (Very Long Instruction Word) architecture with a fully protected pipeline. The C29x CPU supports multiple instruction sizes (16/32/48 bits), a variable instruction packet size which can contain multiple instructions that execute in parallel. For example, the C29x CPU architecture can execute up to eight instructions in parallel. This is enabled by multiple functional units inside the CPU that can execute concurrently. A total of 64 working registers, broken into three different categories (Ax, Dx, and Mx register banks) to support the parallel operations in the CPU. In addition to the working registers, the CPU contains multiple status registers (DSTS, ESTS, and ISTS) that maintain different execution and interrupt context related information.