SPRUIY2A November 2024 – March 2025 F29H850TU , F29H859TU-Q1
The C29x CPU core supports three status registers: ISTS (Section 2.2.6.1), DSTS (Section 2.2.6.2), and ESTS (Section 2.2.6.3) that contain flag and control bits. The ESTS and DSTS status registers are stored into and loaded from data memory, enabling the status of the CPU to be saved and restored for subroutines.