DLPU018I October 2014 – November 2023 DLPC900
This command retrieves the error code number from the DLPC900 of the last executed command.
I2C | USB |
---|---|
Read | 0x0100 |
0x32 |
BYTE | VALUE | DESCRIPTION | RESET | TYPE |
---|---|---|---|---|
0 | 0 | No error | d0 | r |
1 | Batch file checksum error | |||
2 | Device failure | |||
3 | Invalid command number | |||
4 | Incompatible controller and DMD combination | |||
5 | Command not allowed in current mode | |||
6 | Invalid command parameter | |||
7 | Item referred by the parameter is not present | |||
8 | Out of resource (RAM or Flash) | |||
9 | Invalid BMP compression type | |||
10 | Pattern bit number out of range | |||
11 | Pattern BMP not present in flash | |||
12 | Pattern dark time is out of range | |||
13 | Signal delay parameter is out of range | |||
14 | Pattern exposure time is out of range | |||
15 | Pattern number is out of range | |||
16 | Invalid pattern definition (errors other than 9-15) | |||
17 | Pattern image memory address is out of range | |||
18-254 | Not defined | |||
255 | Internal Error |