DLPU018I October 2014 – November 2023 DLPC900
The DMD Park commands parks the mirrors of the DMD. The DMD Unpark command unparks the mirrors of the DMD. Because the Standby command execution includes the parking of the DMD, the Park command is unneeded for planned power down events. Therefore using the isolated Park/Unpark command is no longer recommended except for debugging purposes.
If the system is not going to be powered down it is recommended to set the DMD to Idle Mode (see Section 2.3.1.2).
Except for Video Mode it is required to issue a Stop command before issuing a Park command. If the Display Mode is set to Pre-stored pattern mode, Video pattern mode or Pattern On-The-Fly mode, the pattern sequence must be stopped prior to execution of this command. The device stops the pattern sequence by calling Pattern Display Start/Stop (Section 2.4.4.3.1).
Only Video Mode that resumes without further command after the device issues an Unpark command to returns mirrors to operation. For all other mode, the device must resend a Pattern Display LUT Configuration command and Pattern Display LUT Reorder Configuration command before restarting display of patterns sequence.
I2C | USB | |
---|---|---|
Read | Write | 0x0609 |
0x14 | 0x94 |
BYTE | BITS | DESCRIPTION | RESET | TYPE |
---|---|---|---|---|
0 | 0 |
0 = Unpark DMD. Controller returns to the last commanded operating mode. 1= Park DMD. Mirrors go to parked state. LED outputs are disabled. |
d0 | wr |
7:1 | Reserved | d0 | r |
Pixel Size (DMD) | Idle Mode (1) | Standby Mode (2) | Park command (3) |
---|---|---|---|
7.6 μm or 10.8 μm (DLP9000, DLP6500, and DLP5500) | Used for shorter waiting periods of DMD non-operation | Used for longer waiting periods of DMD non-operation | Used for debugging only |
5.4 μm (DLP670S and DLP500YX) | Used for shorter waiting periods of DMD non-operation shorter than 2 minutes and 3 seconds | Used for longer waiting periods of DMD non-operation. Use Standby mode for any waiting periods longer than 2 minutes and 3 seconds. | Used for debugging only |