DLPU018I October 2014 – November 2023 DLPC900
When the internal test pattern is the selected input, the Internal Test Patterns Color Control defines the colors of the test pattern displayed on the screen. These test patterns are internally generated; therefore, all image processing is performed on the test images. Set up all command registers as if the test images are input from an RGB 8:8:8 external source. The foreground color setting affects all test patterns. The background color setting affects those test patterns that have a foreground and background component, such as Horizontal Lines, Diagonal Lines, Vertical Lines, Grid, and Checkerboard.
I2C | USB | |
---|---|---|
Read | Write | 0x1204 |
0x1A | 0x9A |
BYTE | BITS | DESCRIPTION | RESET | TYPE |
---|---|---|---|---|
1:0 | 9:0 | Red Foreground Color intensity in a scale from 0 to 1023 | 0x3FF | wr |
0x0 = No Red Foreground color intensity | ||||
... | ||||
0x3FF = Full Red Foreground color intensity | ||||
3:2 | 9:0 | Green Foreground Color intensity in a scale from 0 to 1023 | 0x3FF | wr |
0x0 = No Green Foreground color intensity | ||||
... | ||||
0x3FF = Full Green Foreground color intensity | ||||
5:4 | 9:0 | Blue Foreground Color intensity in a scale from 0 to 1023 | 0x3FF | wr |
0x0 =No Blue Foreground color intensity | ||||
... | ||||
0x3FF = Full Blue Foreground color intensity | ||||
7:6 | 9:0 | Red Background Color intensity in a scale from 0 to 1023 | 0x0 | wr |
0x0 = No Red Background color intensity | ||||
... | ||||
0x3FF = Full Red Background color intensity | ||||
9:8 | 9:0 | Green Background Color intensity in a scale from 0 to 1023 | 0x0 | wr |
0x0 = No Green Background color intensity | ||||
... | ||||
0x3FF = Full Green Background color intensity | ||||
11:10 | 9:0 | Blue Background Color intensity in a scale from 0 to 1023 | 0x0 | wr |
0x0 = No Blue Background color intensity | ||||
... | ||||
0x3FF = Full Blue Background color intensity |