DLPU018I October 2014 – November 2023 DLPC900
The I2C Pass Through Write command allows the user to send data to the specified I2C device on the port that was configured by the Pass Through Configuration command.
I2C | USB | |
---|---|---|
Read | Write | 0x1A4F |
N/A | 0xCF |
BYTE | BITS | DESCRIPTION | RESET | TYPE |
---|---|---|---|---|
1:0 | 15:0 | Number of bytes to write (1 – 512) | d0 | w |
2 | 1:0 | I2C Port number 1 or 2. (Port configuration of the port being used must have been done prior to using this command) | d0 | w |
0 = Invalid Port | ||||
1 = Port 1 | ||||
2 = Port 2 | ||||
3 = Invalid Port | ||||
7:2 | Reserved | |||
4:3 | 10:0 | Secondary Address | d0 | w |
15:11 | Reserved | |||
n:5 | All | Bytes to be written | d0 | w |