DLPU018I October 2014 – November 2023 DLPC900
The Input Pixel Data Format command defines the pixel data input format to the DLPC900.
I2C | USB | |
---|---|---|
Read | Write | 0x1A02 |
0x02 | 0x82 |
BYTE | BITS | DESCRIPTION | RESET | TYPE | ||||
---|---|---|---|---|---|---|---|---|
0 | 3:0 | Select the pixel data format: | Supported Pixel Formats vs. Source Type | d0 | wr | |||
Parallel | Test Pattern | Flash Image | ||||||
0 - RGB (24 or 30 bit) | Yes | Yes | Yes | |||||
1 - YCrCb 4:4:4 (30 bit) | Yes | No | No | |||||
2 - YCrCb 4:2:2 | Yes | No | Yes | |||||
7:4 | Reserved | d0 | r |