DLPU018I October 2014 – November 2023 DLPC900
The Input Source Configuration command selects the input source to be displayed by the DLPC900: 30-bit parallel port, Internal Test Pattern or flash memory. After executing this command, the host may poll the system status using I2C commands: 0x20, 0x21, and 0x22, or the respective USB commands: 0x1A0A, 0x1A0B, and 0x1A0C.
I2C | USB | |
---|---|---|
Read | Write | 0x1A00 |
0x00 | 0x80 |
BYTE | BITS | DESCRIPTION | RESET | TYPE |
---|---|---|---|---|
0 | 2:0 | Select the input source and interface mode: | d0 | wr |
0 = Primary parallel interface with 16-bit, 20-bit, 24-bit, or 30-bit RGB or YUV data formats. | ||||
1 = Internal test pattern generator. | ||||
2 = Flash. Images are 24-bit single-frame, still images stored in flash that are uploaded on command. | ||||
3 = Solid curtain. | ||||
4:3 | Parallel Interface bit depth | d1 | wr | |
0 = 30 bits | ||||
1 = 24 bits | ||||
2 = 20 bits | ||||
3 = 16 bits | ||||
7:5 | Reserved | d0 | r |