DLPU018I October 2014 – November 2023 DLPC900
Precede the image data by the image header (48 Bytes) shown in Table 2-109.
NUMBER OF BYTES | DESCRIPTION |
---|---|
4 | Signature (0x53 0x70 0x6C 0x64) |
2 | Image width (for dual controller DMDs this is half of the full width) See Section 2.4.4.4.2 |
2 | Image height |
4 | Number of bytes in the encoded image data |
8 | Reserved (0xFF FF FF FF FF FF FF FF) |
4 | Background color (BB GG RR 00) in HEX |
1 | Reserved (0x00) |
1 | Compression 0 – Uncompressed 1 – RLE compression 2 – Enhanced RLE compression |
1 | Reserved (0x01) |
21 | Reserved (0x00…) |