DLPU018I October 2014 – November 2023 DLPC900
The GPIO Configuration command enables GPIO functionality on a specific set of DLPC900 pins. The command sets their direction, output buffer type, and output state.
I2C | USB | |
---|---|---|
Read | Write | 0x1A38 |
0x44 | 0xC4 |
BYTE | BITS | DESCRIPTION | RESET | TYPE |
---|---|---|---|---|
0 | 7:0 | GPIO selection. See Table 2-85 for description of available pins | d0 | wr |
1 | 0 | Output state | d0 | wr |
0 = Low | ||||
1 = High | ||||
1 | 0 – Configure pin as input | d0 | wr | |
1 – Configure pin as output | ||||
2 | 0 – Configure as normal mode | d0 | wr | |
1 – Configure as open drain mode | ||||
7:3 | Reserved | d0 | r |
GPIO Selection | DLPC900 GPIO Pin | Function | Alternate Function |
---|---|---|---|
0 | GPIO_PWM_00 | GPIO | PWM Output |
1 | GPIO_PWM_01 | GPIO | PWM Output |
2 | GPIO_PWM_02 | GPIO | PWM Output |
3 | GPIO_PWM_03 | GPIO | PWM Output |
4 | GPIO_04 | GPIO | None |
5 | GPIO_05 | GPIO | None |
6 | GPIO_06 | GPIO | None |
7 | GPIO_07 | GPIO | None |
8 | GPIO_08 | GPIO | None |