DLPU018I October 2014 – November 2023 DLPC900
The Trigger In 1 command sets the rising edge delay of the TRIG_IN_1 signal compared to when the pattern is displayed on the DMD. The polarity of TRIG_IN_1 is set in the lookup table of the pattern sequence. Before executing this command, stop the current pattern sequence.
I2C | USB | |
---|---|---|
Read | Write | 0x1A35 |
0x79 | 0xF9 |
BYTE | BITS | DESCRIPTION | RESET | TYPE |
---|---|---|---|---|
1:0 | 15:0 | Trigger 1 delay in micro seconds - the time from
the trigger active edge that the pattern is displayed. A minimum delay determined by the DMD and number of blocks listed in DMD Block Load Minimum Exposure Times is required by the hardware. |
d105 | wr |
2 | 0 |
|
d0 | wr |
7:1 | Reserved | d0 | r |