DLPU018I October 2014 – November 2023 DLPC900
The following table lists the steps for a Pre-Stored Pattern Mode example with two exposures. Start with the system powered on.
STEP | I2C (1) | USB (1) | DATA (1) | DESCRIPTION | |
---|---|---|---|---|---|
1 | E9 | 1A1B | 01 | Set pre-stored pattern mode | |
2 | F8 | 1A34 | 00 00 C8 00 00 10 00 00 00 00 00 00 | Define pattern 0 (200 µs red 1 bit) | |
3 | F8 | 1A34 | 01 00 90 01 00 21 00 00 00 00 00 08 | Define pattern 1 (400 µs green 2 bit) | |
4 | F5 | 1A31 | 02 00 00 00 00 00 | Number of patterns 2 and indefinite repeat | |
5 | E5 | 1A24 | 02 | Start running the pattern (2) |