DLPU018I October 2014 – November 2023 DLPC900
Table 2-111 shows the hexadecimal values of a 2-line packed 24-bit compressed bitmap. The compressed data on the left is stored sequentially in Flash memory. The DLPC900 firmware automatically expands the data as shown on the right which is stored in internal memory.
COMPRESSED DATA (HEX) | EXPANDED DATA (HEX) |
---|---|
03 040506 | 040506 040506 040506 |
05 777777 | 777777 777777 777777 777777 777777 |
00 03 040506 070809 0A0B0C | 040506 070809 0A0B0C |
02 789ABC | 789ABC 789ABC |
00 00 | (End-of-Line Command) |
00 00 00 | 00 00 00 00 00 00 00 00 00 (End-of-Line Padding) |
07 1D1E1F | 1D1E1F 1D1E1F 1D1E1F 1D1E1F 1D1E1F 1D1E1F 1D1E1F |
06 212223 | 212223 212223 212223 212223 212223 212223 |
00 01 | (End-of-File command) |