DLPU018I October 2014 – November 2023 DLPC900
The hardware status command provides status information on the sequencer, digital micromirror device (DMD) controller, and initialization of DLPC900.
I2C | USB |
---|---|
Read | 0x1A0A |
0x20 |
BYTE | BITS | DESCRIPTION | RESET | TYPE |
---|---|---|---|---|
0 | 0 | Internal Initialization | d1 | r |
0 = Error | ||||
1 = Successful | ||||
1 | 0 = No Error | d0 | r | |
1 = Incompatible Controller or DMD Note: This error also
occurs if the wrong firmware for the system has been
loaded. | ||||
2 | DMD Reset Controller Error | d0 | r | |
0 = No error has occurred | ||||
1 = Multiple overlapping bias or reset operations are accessing the same DMD block. | ||||
3 | Forced Swap Error | d0 | r | |
0 = No error has occurred. | ||||
1 = Forced Swap Error occurred. | ||||
4(1) | 0 = No Secondary Controller Present | d0 (single controller DMD) d1 (dual controller DMD) | r | |
1 = Secondary Controller Present and Ready | ||||
5 | Reserved | d0 | r | |
6 | Sequencer Abort Status Flag | d0 | r | |
0 = No error has occurred | ||||
1 = Sequencer has detected an error condition that caused an abort | ||||
7 | Sequencer Error | d0 | r | |
0 = No error has occurred. | ||||
1 = Sequencer detected an error. |
DLPA200 Status is available only when connected to a DLP5500 DMD. Bits 3, 4, and 5 of this command are used to update both DLPA200 Status and DLPA200 Fault.
I2C | USB |
---|---|
Read | 0x1A48 |
0x19 |
BYTE | BITS | DESCRIPTION | RESET | TYPE |
---|---|---|---|---|
0 | 3 | DLPA200 Thermal Fault | 0 | r |
0 = No fault reported | ||||
1 = DLPA200 reported thermal warning or thermal shutdown | ||||
4 | DLPA200 Voltage Fault | |||
0 = No fault reported | ||||
1 = DLPA200 reported under voltage | ||||
5 | DMD Current Fault | |||
0 = No fault reported | ||||
1 = DLPA200 reported over current |
Any error condition indicates a fault condition that must be corrected.