DLPU018I October 2014 – November 2023 DLPC900
The Display Mode Selection command switches the internal image processing functions of the DLPC900 to operate in the mode selected. After executing this command, the host may poll the system status using I2C commands: 0x20, 0x21, and 0x22 or the respective USB commands: 0x1A0A, 0x1A0B, and 0x1A0C.
I2C | USB | |
---|---|---|
Read | Write | 0x1A1B |
0x69 | 0xE9 |
BYTE | BITS | DESCRIPTION | RESET | TYPE |
---|---|---|---|---|
0 | 1:0 | 0 = Video mode | d1 | wr |
1 = Pre-Stored Pattern Mode (Images from flash) | ||||
2 = Video Pattern Mode Note:
To change to Video Pattern Mode (2) the system must first change to Video Mode (0) with the desired source enabled and sync must be locked before switching to Video Pattern Mode. Once sync lock is achieved it takes approximately 300 ms to complete the transition to Video Pattern Mode. If the Display Mode is read back before this time, it may not return the correct mode. | ||||
3 = Pattern On-The-Fly Mode (Images loaded through USB/I2C) | ||||
7:2 | Reserved | d0 | r |