SBASAX3A May 2025 – September 2025 ADS9326 , ADS9327
PRODUCTION DATA
The ADS932x supports 16-bit, 20-bit, and 24-bit data frame width options. The default output data frame width is 16 bits. As shown in Table 7-9, the output data frame width increases to 20 or 24 bits depending on the use of averaging, XOR, and CRC.
| CRC_EN | SAVG_EN | XOR_EN | OUTPUT WIDTH (Bits) | OUTPUT DATA FRAME |
|---|---|---|---|---|
| CRC module disabled | No averaging | XOR disabled | 16 | {Conversion result [15:0]} |
| XOR enabled | 20 | {Conversion result [15:0], PRBS[3:0]} | ||
| Averaging enabled | XOR disabled | 20 | {Conversion result [17:0], 0b00} | |
| XOR enabled | 24 | {Conversion result [17:0], PRBS[3:0], 0b00} | ||
| CRC module enabled | No averaging | XOR disabled | 24 | {Conversion result [15:0], CRC[7:0]} |
| XOR enabled | N/A | Not supported | ||
| Averaging enabled | XOR disabled | N/A | Not supported | |
| XOR enabled | N/A | Not supported |