SBASAX3A May 2025 – September 2025 ADS9326 , ADS9327
PRODUCTION DATA
The ADS932x implements a register map lock feature that prevents an accidental or unintended write to the device registers. By default, the device register map is locked. Unlock the register map by following the sequence shown in Table 7-16 before writing or reading a register.
| STEP NUMBER | REGISTER | ||
|---|---|---|---|
| BANK | ADDRESS | VALUE[15:0] | |
| 1 | 0 | 0xFE | 0xB38F |
| 2 | 0 | 0xFE | 0xABCD |
After writing or reading registers, lock the register map to prevent unintended register writes. Writing any value other than the register map unlock sequence to address 0xFE locks the register map. Table 7-14 shows an example sequence to lock the device register map.
| STEP NUMBER | REGISTER | ||
|---|---|---|---|
| BANK | ADDRESS | VALUE[15:0] | |
| 1 | 0 | 0xFE | 0x1234 |