SBASAX3A May 2025 – September 2025 ADS9326 , ADS9327
PRODUCTION DATA
In low-latency mode, the conversion for sample N starts on the falling edge of CONVST. Data corresponding to sample N are launched on the digital interface on the falling edge of CS. As illustrated in Figure 6-3, the host provides a minimum time of tCONV between the falling edges of CONVST and CS. To enter low-latency mode, write 1b to LATENCY_MODE in address 0x09.