SBASAX3A May 2025 – September 2025 ADS9326 , ADS9327
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| AINM_A | 5 | I | Negative analog input for ADC A. |
| AINM_B | 1 | I | Negative analog input for ADC B. |
| AINP_A | 6 | I | Positive analog input for ADC A. |
| AINP_B | 2 | I | Positive analog input for ADC B. |
| AVDD | 7 | P | 5V or 3.3V analog power-supply pin. Connect a 1µF decoupling capacitor between pins 7 and 8. |
| CONVST | 10 | I | Conversion start input pin. A CONVST falling edge starts the conversion for ADC A and ADC B. |
| CS | 11 | I | Chip-select input pin; active low. The host and device communicate when CS is low. The data output pins go to Hi-Z when CS is high. |
| D0 | 16 | O | Serial communication pin: data output 0. |
| D1 | 15 | O | Serial communication pin: data output 1. |
| D2 | 14 | O | Serial communication pin: data output 2. |
| D3 | 13 | O | Serial communication pin: data output 3. |
| GND | 8, 21 | G | Ground. |
| IOGND | 18 | G | Ground for IOVDD supply. Connect to GND externally. |
| IOVDD | 19 | P | Interface power-supply pin. Connect a 0.1µF decoupling capacitor between pins 18 and 19. |
| REFIO | 9 | I/O | Internal reference output. External reference input. Connect a 1µF decoupling capacitor to GND. |
| REF_CAP | 3 | O | Internal reference voltage output. Connect a 1µF decoupling capacitor between pins 3 and 4. |
| REFM | 4 | G | Negative reference input for the ADCs. Externally connect to the device GND. |
| SCLK | 17 | I | Clock input pin for the serial interface. |
| SDI | 12 | I | Serial data input pin. This pin programs the device registers. |
| VCMOUT(2) | 20 | O | Common-mode voltage output. Use VCMOUT to set the common-mode voltage at the ADC inputs. Connect a 100nF decoupling capacitor to ground. |
| VDD_1V8 | 22 | P | 1.8V analog power-supply pin. Connect a 1µF decoupling capacitor between pins 21 and 22. |
| Thermal Pad | Pad | P | Exposed thermal pad. Connect to GND. |