SBASAX3A May 2025 – September 2025 ADS9326 , ADS9327
PRODUCTION DATA
The ADS932x features an internal reference voltage with a nominal output voltage of 4.096V when AVDD = 5V and 2.5V when AVDD = 3.3V. To enable the internal reference, write 10b to PD_REF in register bank 1. As shown in Figure 7-2 and Figure 7-3, place a minimum 1µF decoupling capacitor between the REFIO and REFM pins.