SBASAX3A May 2025 – September 2025 ADS9326 , ADS9327
PRODUCTION DATA
The ADS932x has a precision, low-drift voltage reference internal to the device. For best performance, filter the internal reference noise by connecting a 1µF ceramic bypass capacitor to the REFIO pin. On power-up, as described in Table 7-1, the reference source is selected by writing to PD_REF in address 0x0C in register bank 1.
| PD_REF REGISTER VALUE | ADC REFERENCE SOURCE |
|---|---|
| 10b | Internal reference is active. |
| 11b | Internal reference is inactive. Force an external reference with REFIO (pin 9). |