SBASAX3A May 2025 – September 2025 ADS9326 , ADS9327
PRODUCTION DATA
This device supports unipolar, fully differential, analog input signals. Figure 7-1 shows a small-signal equivalent circuit of the sample-and-hold circuit. Each sampling switch is represented by a resistance (RS1 and RS2, typically 25Ω) in series with sampling switches (SW1 and SW2). The sampling capacitors, CS1 and CS2, are typically 18pF.