SBASB61 August 2026 ADS114S18 , ADS124S18
PRODUCTION DATA
Configure GPIO3 as the digital comparator ALERT output by setting GPIO3_CFG = 10b or 11b and GPIO3_SRC = 1b. The COMP_ALERTn flag determines the GPIO3/ALERT output state in that case. The ALERT pin can be configured as an active-low or active-high output depending on the application requirements. Select the polarity of the ALERT output pin using the ALERT_PIN_POL bit. See Table 7-13 for details.
| ALERT_PIN_POL BIT |
COMP_ALERTn FLAG |
ALERT OUTPUT |
|---|---|---|
| 0b | 0b | Low |
| 1b | 0b | High |
| 0b | 1b | High |
| 1b | 1b | Low |