SBASB61 August 2026 ADS114S18 , ADS124S18
PRODUCTION DATA
SCLK is the serial clock input used to shift data into and out of the ADC. Data on SDO update on the rising edge of SCLK and data on SDI are latched on the falling edge of SCLK. SCLK is a Schmitt-triggered input designed to increase noise immunity. Even though SCLK is noise resistant, keep SCLK as noise-free as possible to avoid unintentional SCLK transitions. Avoid ringing and overshoot on the SCLK input. A series termination resistor at the SCLK driver can reduce ringing.