SBASB61 August 2026 ADS114S18 , ADS124S18
PRODUCTION DATA
The ADS1x4S1x output an optional STATUS header as the first two bytes of every frame on SDO. Enable the STATUS header transmission using the STATUS_EN bit. The 16-bit STATUS header is a concatenation of the STATUS_MSB[7:0] and STATUS_LSB[7:0] register bits. Some of the fault flags, the DRDY bit, the conversion counter, and sequence step indicator are all part of these bits. See the Monitors and Status Flags section and the respective register bit descriptions in the Status and General Configuration Page Registers section for details.