The ADS1x4S1x are
low-power, 16- and 24-bit, ΔΣ ADCs that offer many integrated features to reduce
system cost and component count in the most common sensor measurement applications.
The devices are available in a 7mm × 7mm TQFP-32 package.
Key integrated analog features
include:
- A flexible input multiplexer
which allows to select any of the 8
(ADS1x4S14) or 18 (ADS1x4S18) analog
inputs, or AVSS as positive or negative input.
- A low-noise, high input-impedance
PGA with programmable gain from 0.5 to 256.
- Gain of 0.5 allows to
measure signals which are larger than the selected reference
voltage.
- Single-ended
measurements, where the negative input is connected to AVSS, are
possible for gain settings between 0.5 and 10.
- A low-drift voltage reference
programmable to 1.25V or 2.5V. A buffered version of the
internal voltage reference is available on the REFOUT pin which can be used to
bias external circuitry.
- Two external, differential
reference input pairs (REFP0, REFN0 and REFP1, REFN1) with optional reference
buffers that can be individually enabled and disabled.
- Two matched, sensor-excitation
current sources (IDACs) which can be routed to any of the 8 (ADS1x4S14) or 18 (ADS1x4S18) analog inputs to bias resistive
sensors, such as thermistors, resistance temperature detectors (RTDs), or bridge
sensors. Excitation currents between 1μA and 1mA can be programmed with fine
granularity.
- A set of programmable burn-out
current sources that are used for sensor fault detection.
- A low-drift 4.096MHz oscillator
which establishes the device main clock. Alternatively an external clock can be
provided.
- A linear temperature sensor.
- A bias voltage generator (VBIAS)
that is used to bias floating sensors, such as thermocouples.
- Analog supply and reference undervoltage monitors. Depending on the circuit
implementation, the reference undervoltage monitor is especially helpful to
detect open sensor conditions.
- Eight general-purpose
input/output pins (GPIOs) which are shared with analog inputs on the ADS1x4S18. Push-pull or open-drain output
configurations can be individually selected for each general-purpose output. The
GPIOs use logic levels based on the analog supply.
The devices also include a variety of
digital features to accommodate a wide range of applications:
- Four speed modes allow to
optimize the power consumption and noise performance for each application.
- Depending on the selected speed
mode, output data rates from 3.9SPS up to 128kSPS can be achieved by adjusting
the oversampling ratio (OSR) of the integrated digital filter. At output data
rates of 20SPS and 25SPS, the digital filter offers simultaneous 50Hz and 60Hz
line-cycle rejection with single-cycle settling.
- A sequencer allows to scan
through up to 24 individually programmable sequence step configurations without
host controller interaction.
- A global-chop mode which reduces
offset and offset drift to a minimum.
- User offset and gain calibration
registers per sequence step.
- A digital comparator with
configurable high and low thresholds per sequence step. Together with the
sequencer, the digital comparator can for example be used for autonomous supply
voltage monitoring. Use the dedicated digital comparator ALERT output pin to
interrupt and notify the host controller of a tripped comparator.
- An
SPI-compatible serial interface to read conversion and register data, as well as
to configure and control the device. 3-wire SPI operation is possible when the
CS pin is tied low permanently to reduce the number of
required digital communication signals. The interface allows communication with
multiple devices on one SPI bus in a daisy chain.
- Data integrity features, such as
SPI
CRC, register map CRC, and internal memory CRC to detect communication faults
and unintended bit flips.
- Selection between two output data
coding schemes: binary two's complement and unipolar straight binary format. The
unipolar straight binary format is beneficial for applications where the
differential input signal is always positive.