SBASB61 August 2026 ADS114S18 , ADS124S18
PRODUCTION DATA
STEPx_FLTR_OSR[4:0] bit settings 10001b to 11101b determine the OSR settings for the cascaded Sinc4 + Sinc1 filter path. The Sinc4 filter operates at a fixed OSR = 32 at those settings. The OSR settings of the Sinc1 filter range from 2 to 3200 to yield a combined OSR range from 64 to 102400. Compared to the Sinc3 or Sinc4 filter, the cascaded Sinc4 + Sinc1 filter path provides shorter settling time at the expense of degraded noise performance.
For STEPx_FLTR_OSR[4:0] bit settings 10001b to 11001b, Table 7-8 provides an overview of the resulting output data rates for the various speed modes based on the OSR setting. The data rates scale with fCLK.
| OSR | –3dB Frequency | OUTPUT DATA RATE (fDATA)(1) | |||
|---|---|---|---|---|---|
| SPEED MODE 0 (fMOD = 32kHz) |
SPEED MODE 1 (fMOD = 256kHz) |
SPEED MODE 2 (fMOD = 512kHz) |
SPEED MODE 3 (fMOD = 1.024MHz) |
||
| 64 | 0.342× fDATA | 500SPS | 4kSPS | 8kSPS | 16kSPS |
| 128 | 0.410× fDATA | 250SPS | 2kSPS | 4kSPS | 8kSPS |
| 256 | 0.434× fDATA | 125SPS | 1kSPS | 2kSPS | 4kSPS |
| 512 | 0.440× fDATA | 62.5SPS | 500SPS | 1kSPS | 2kSPS |
| 640 | 0.441× fDATA | 50SPS | 400SPS | 800SPS | 1.6kSPS |
| 1024 | 0.442× fDATA | 31.25SPS | 250SPS | 500SPS | 1kSPS |
| 2048 | 0.442× fDATA | 15.63SPS | 125SPS | 250SPS | 500SPS |
| 4096 | 0.442× fDATA | 7.81SPS | 62.5SPS | 125SPS | 250SPS |
| 8192 | 0.442× fDATA | 3.91SPS | 31.25SPS | 62.5SPS | 125SPS |
For STEPx_FLTR_OSR[4:0] bit settings 11010b to 11101b, the device adjusts the OSR setting based on the selected speed mode to achieve the desired output data rates of 10SPS, 16.7SPS, 50SPS or 60SPS in each of the four speed modes. Table 7-7 lists the OSR settings for each speed mode. Because the output data rate scales with the clock frequency, use the internal oscillator or an external clock with a nominal frequency of fCLK = 4.096MHz to achieve the listed data rates.
The digital filter offers 50Hz line-cycle rejection at output data rates of 16.7SPS and 50SPS. At 60SPS, the digital filter offers 60Hz line-cycle rejection. The digital filter rejects both 50Hz and 60Hz line-cycle frequencies at 10SPS. See the 50Hz and 60Hz Line Cycle Rejection section for more details regarding the device's 50Hz and 60Hz line-cycle rejection capabilities.
| OUTPUT DATA RATE(1) (fDATA) |
–3dB Frequency | OSR | |||
|---|---|---|---|---|---|
| SPEED MODE 0 (fMOD = 32kHz) |
SPEED MODE 1 (fMOD = 256kHz) |
SPEED MODE 2 (fMOD = 512kHz) |
SPEED MODE 3 (fMOD = 1.024MHz) |
||
| 10SPS | 4.4Hz | 3200 | 25600 | 51200 | 102400 |
| 16.7SPS | 7.4Hz | 1920 | 15360 | 30720 | 61440 |
| 50SPS | 22.1Hz | 640 | 5120 | 10240 | 20480 |
| 60SPS | 26.6Hz | 544 | 4256 | 8544 | 17056 |
The –3dB frequencies for the various Sinc filter configurations are given in Table 7-8 and Table 7-7.
The frequency response of the combined Sinc4 + Sinc1 filter is given by Equation 10.
where:
Figure 7-5 and Figure 7-6 show examples of the filter frequency responses of the cascaded Sinc4 + Sinc1 filter normalized to the output data rate for Sinc1 OSRs of 4, 8, 16 and 32. A Sinc filter has infinite attenuation at integer multiples of the output data rate except for integer multiples of fMOD. As with all digital filters, the frequency response repeats at integer multiples of the modulator frequency, fMOD. The digital filter provides no attenuation at input frequencies near n × fMOD (n = 1, 2, 3, and so on). The data rate and filter notch frequencies scale with fMOD.