SBASB61 August 2026 ADS114S18 , ADS124S18
PRODUCTION DATA
Figure 9-3 and Figure 9-4 illustrate the sequence steps required to initialize the ADS1x4S1x and to start the sequencer, respectively. In this example:
Configure the SPI of the host controller to CPOL = 0 and CPHA = 1. Configure the host controller GPIO connected to the device DRDY pin as a falling edge triggered interrupt input.