SBASB61 August 2026 ADS114S18 , ADS124S18
PRODUCTION DATA
The RESET pin is an active low input. The ADC is reset by taking RESET low then back high. Because the RESET pin has an internal 20kΩ pullup resistor, the RESET pin can be left unconnected if not used. The RESET pin is a Schmitt-triggered input designed to reduce noise sensitivity.