SBASB61 August 2026 ADS114S18 , ADS124S18
PRODUCTION DATA
Initiate a software reset by writing 01011010b (5Ah) to the RESET_CODE[7:0] bit field. Writing any other value to this bit field does not result in reset. In 4-wire SPI mode, reset takes effect at the end of the frame at the time CS is taken high. In 3-wire SPI mode, reset takes effect on the last SCLK falling edge of the register write operation. Reset in 3-wire SPI mode requires that the SPI is synchronized to the SPI host. If SPI synchronization is not assured, use the pattern described in the Reset by SPI Input Pattern section to reset the device.