SBAU394B April 2022 – August 2025
The following specifications are applicable to the ADS1285EVM board and the PHI board.
| PARAMETER | CONDITIONS | VALUE | |
|---|---|---|---|
| Temperature | Recommended operating free-air temperature range, TA | 15°C ≤ TA ≤ 35°C | |
| Power supply input current range (unipolar or bipolar) | Supply current range |Is| | 0.25A ≤ |Is| ≤ 0.5A | |
| Power supply input voltage range (bipolar) | Recommended voltage input range for J3 (-IN) versus AGND | -6.5V ≤ -Vin ≤ -5.5V | |
| Input voltage range | Absolute input voltage versus AGND for VINPx and VINNx | Buffer only | AVSS + 0.1V ≤ VINx ≤ AVDD1 - 0.1V |
PGA enabled | AVSS + 1.1V ≤ VINx ≤ AVDD1 - 0.85V | ||
| EXT clock | Recommended voltage range (VCLK) versus DGND, external source applied to J5 | Logic Level High (VCLKh) | 0.8×IOVDD ≤ VCLKh |
| Logic Level Low (VCLKl) | VCLKl ≤ 0.2×IOVDD | ||
| Recommended frequency range (fCLK), external source applied to J5 | 3MHz ≤ fCLK ≤ 8.3MHz | ||
| External digital IO | External logic levels connected to header J9 versus DGND | Logic Level High (VIOh) | 0.8×IOVDD ≤ VIOh |
| Logic Level Low (VIOl) | VIOl ≤ 0.2×IOVDD | ||
| ADS1285 AVDD1 to AVSS | Recommended voltage range, external source applied to J15-2 | 3V ≤ AVDD1 ≤ 5.25V | |
| ADS1285 AVDD1 to AGND | Recommended voltage range, external source applied to J15-2 | 2.375V ≤ AVDD1 | |
| ADS1285 AVSS to AGND | Recommended voltage range, external source applied to J3-1 | -2.625V ≤ AVSS ≤ 0V | |
| ADS1285 AVDD2 to AGND | Recommended voltage range, external source applied to J15-4 | 2.375V ≤ AVDD2 ≤ 5.25V | |
| ADS1285 AVDD2 to AVSS | Recommended voltage range, external source applied to J15-4 | AVDD2 ≤ 5.25V | |
| ADS1285 IOVDD to DGND | Recommended voltage range, external source applied to J15-6 | IOVDD not connected to CAPD pin | 2.7V ≤ IOVDD ≤ 3.6V |
| IOVDD connected to CAPD pin | 1.65V ≤ IOVDD ≤ 1.95V | ||
ADS1285 VREFN to AVSS | Recommended voltage range (R42 removed), external source applied to J10-2 | AVSS-0.05V ≤ REFN | |
| ADS1285 VREFP to AVSS | Recommended voltage range (R38 removed), external source applied to J10-1 | REFP ≤ AVDD1+0.1V | |
ADS1285 VREF | Recommended voltage range (R38 and R42 removed), external differential source applied to J10 | Reference voltage = 5V | 4.9V ≤ VREF ≤ AVDD1-AVSS+0.1V |
| Reference voltage = 4.096V | 4V ≤ VREF ≤ 4.2V | ||
| Reference voltage = 2.5V | 2.4V ≤ VREF ≤ 2.6V | ||