SBAU394B April 2022 – August 2025
For complete specifications, see ADS1285 data sheet.
| DEVICE SPECIFICATION | VALUE |
|---|---|
| Package size | 5.00mm x 5.00mm VQFN |
| Operating temperature range | -40°C to 85°C |
| AVDD1 to AVSS supply voltage | 2.375V to 5.25V |
| AVDD2 to AGND supply voltage | 2.375V to 5.25V |
| IOVDD to DGND supply voltage | 2.7V to 3.6V (IOVDD not connected to CAPD) |
| 1.65V to 1.95V (IOVDD connected to CAPD) | |
| Differential reference voltage inputs | Supports 2.5V, 4.096V, and 5V |