SCAS892D February 2010 – July 2025 CDCE937-Q1 , CDCEL937-Q1
PRODUCTION DATA
Figure 8-8 shows how the CDCEx937-Q1 clock synthesizer is connected to the SDA and SCL serial interface bus. Multiple devices can be connected to the bus, but the speed may require reduction if many devices are connected (400kHz is the maximum).
The pullup resistors (RP) depend on the supply voltage, bus capacitance, and number of connected devices. The recommended pullup value is 4.7kΩ. It must meet the minimum sink current of 3mA at VOLmax = 0.4V for the output stages (for more details see SMBus or I2C Bus specification).